TS_AC01

The TS_AC01 access controller is a flexible module able to monitor and control up to 12 access points across a site.

A range of capabilities including, anti-passback, redundancy, high reliability and availability and a graphical user interface ensure complete access control.

Flexible: Memory can be upgraded to add capacity to increase card holders and transactions.

People Management: Extend the access control solution to also include intrusion detection and time & attendance.

Secure: Anti-passback capabilities prevent a card being used for entry/exit more than once in an allotted time period.

Programmable: Via a graphical user interface (GUI) the supervisor can program groups and areas and assign access attributes to individuals or groups.

Connectivity: Direct Ethernet connection to standard local or wide area networks as well as peer to peer communication.

Peace of mind: Complete redundancy ensuring that in the event of device failure alternative controllers can maintain the readers.

  • Features
  • Documents
  • Ordering Info
  • Supports up to 12 doors
  • Direct LAN/WAN connection
  • Supports ‘Messaging’
  • Standard memory supports 10,000 card holders (60,000 with enhanced memory)
  • Redundant configuration via peer-to-peer
  • Optional: ‘On-Line Muster Station’, ‘Time & Attendance’

Ordering Information

Part No. Description
TS_AC01 Temaline Control Unit